TAPC 06 L32

Surface mounting housings with 1 lever, size "44.27", M32, HYGENIC enclosures T-TYPE /COLD version (-50 °C), IP66/IP69

 
Manufacturer ILME
Description Surface mounting housings with 1 lever, size "44.27", M32, HYGENIC enclosures T-TYPE /COLD version (-50 °C), IP66/IP69
Item Number TAPC 06 L32
CAD models
Please make sure this software has been installed.

Product selection

Item Number
TAPC 06 L32

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map