RXM 12/2

male insert, 12 + 2 poles + PE, crimp connection, 12 poles 40 A 690 V 8 kV 3 + 2 poles 10 A 250 V 4 kV 2, size "77.27", HNM inserts

 
Manufacturer ILME
Description male insert, 12 + 2 poles + PE, crimp connection, 12 poles 40 A 690 V 8 kV 3 + 2 poles 10 A 250 V 4 kV 2, size "77.27", HNM inserts
Item Number RXM 12/2
CAD models
Please make sure this software has been installed.

Product selection

Item Number
RXM 12/2

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map