RXCM 4/2
Male insert, RXC series, crimp connection, 4 + 2 poles + PE, 80 A 830 V 8 kV 3 / 16 A 400 V 6 kV 3, size 77.27, HNM - High Number of Matings version
| Manufacturer | ILME |
|---|---|
| Description | Male insert, RXC series, crimp connection, 4 + 2 poles + PE, 80 A 830 V 8 kV 3 / 16 A 400 V 6 kV 3, size 77.27, HNM - High Number of Matings version |
| Item Number | RXCM 4/2 |
CAD models
Please select
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Item Number
RXCM 4/2
Documentation
Contact the supplier
ILME
ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.
-
ILME
ILME
Via Marco Antonio Colonna, 9
20149 Milano
Italy
http://www.ilme.com
info@ilme.com
























