RXCF 4/8

Female insert, RXC series, crimp connection, 4 + 8 poles + PE, 80 A 400 V 6 kV 3 / 16 A 230/400 V 4 kV 3, size 104.27, HNM - High Number of Matings version

 
Manufacturer ILME
Description Female insert, RXC series, crimp connection, 4 + 8 poles + PE, 80 A 400 V 6 kV 3 / 16 A 230/400 V 4 kV 3, size 104.27, HNM - High Number of Matings version
Item Number RXCF 4/8
CAD models
Please make sure this software has been installed.

Product selection

Item Number
RXCF 4/8

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map