RVAP 10 L232

surface mounting housing with single lever, size "57.27", high construction, M32 x 2, HNM series, IP65 or IP66/IP67 (with O-Ring gasket)

 
Manufacturer ILME
Description surface mounting housing with single lever, size "57.27", high construction, M32 x 2, HNM series, IP65 or IP66/IP67 (with O-Ring gasket)
Item Number RVAP 10 L232
CAD models
Please make sure this software has been installed.

Product selection

Item Number
RVAP 10 L232

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map