MMAP 03 L40

Surface mounting housings with 1 lever, size "57.27" insulated 830V, M40, insulated 830V version, IP66 (and IP69K DIN 40050 - 9)

 
Manufacturer ILME
Description Surface mounting housings with 1 lever, size "57.27" insulated 830V, M40, insulated 830V version, IP66 (and IP69K DIN 40050 - 9)
Item Number MMAP 03 L40
CAD models
Please make sure this software has been installed.

Product selection

Item Number
MMAP 03 L40

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map