MKAXW AP25

angled bulkhead mounting housing with cable entry, bulkhead hole closed, with single lever, size "21.21", M25, W-TYPE version for aggressive environments, IP44 (IP66/IP67/IP69 with CKR 65/CKR 65 D kits)

 
Manufacturer ILME
Description angled bulkhead mounting housing with cable entry, bulkhead hole closed, with single lever, size "21.21", M25, W-TYPE version for aggressive environments, IP44 (IP66/IP67/IP69 with CKR 65/CKR 65 D kits)
Item Number MKAXW AP25
CAD models
Please make sure this software has been installed.

Product selection

Item Number
MKAXW AP25

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map