CXM 6/6

male insert, 6 poles + PE, crimp connections, 100A max, 690 V, (6 poles (16A max - 400V)), 8kV, 3, for male contacts 100A and 16A, size "104.27", CLASS inserts, standard version

 
Manufacturer ILME
Description male insert, 6 poles + PE, crimp connections, 100A max, 690 V, (6 poles (16A max - 400V)), 8kV, 3, for male contacts 100A and 16A, size "104.27", CLASS inserts, standard version
Item Number CXM 6/6
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CXM 6/6

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map