CTSF 64 L

female insert, 64 poles + PE, with terminal block, spring terminal connection, 10A max, 250 V, 4kV, 3, with female contacts, silver plated, size "104.27" only bulkhead mounted housing, CLASS inserts, standard version

 
Manufacturer ILME
Description female insert, 64 poles + PE, with terminal block, spring terminal connection, 10A max, 250 V, 4kV, 3, with female contacts, silver plated, size "104.27" only bulkhead mounted housing, CLASS inserts, standard version
Item Number CTSF 64 L
CADモデル
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Item Number
CTSF 64 L

ドキュメンテーション

サプライヤーに問い合わせる

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map