CSHF 06

female insert, 6 poles + PE, Spring connection contacts SQUICH, 16A max, 500 V, 6kV, 3, with female contacts, silver plated, size "44.27", CLASS inserts, standard version

 
Manufacturer ILME
Description female insert, 6 poles + PE, Spring connection contacts SQUICH, 16A max, 500 V, 6kV, 3, with female contacts, silver plated, size "44.27", CLASS inserts, standard version
Item Number CSHF 06
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CSHF 06

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map