CMEM 06 TX

male insert, 6 poles + PE, screw terminal connections, 16A max, 830 V, (2 poles (16A max - 500V/6kV/3)), 8kV, 3, with male contacts, silver plated, size "77.27" insulated 830V version, CLASS inserts, standard version

 
Manufacturer ILME
Description male insert, 6 poles + PE, screw terminal connections, 16A max, 830 V, (2 poles (16A max - 500V/6kV/3)), 8kV, 3, with male contacts, silver plated, size "77.27" insulated 830V version, CLASS inserts, standard version
Item Number CMEM 06 TX
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CMEM 06 TX

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map