CMEM 03 T

male insert, 3 poles + PE, screw terminal connections, 16A max, 830 V, (2 poles (16A max - 500V/6kV/3)), 8kV, 3, with male contacts, silver plated, size "57.27" insulated 830V, CLASS inserts, standard version

 
Manufacturer ILME
Description male insert, 3 poles + PE, screw terminal connections, 16A max, 830 V, (2 poles (16A max - 500V/6kV/3)), 8kV, 3, with male contacts, silver plated, size "57.27" insulated 830V, CLASS inserts, standard version
Item Number CMEM 03 T
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CMEM 03 T

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map