CMAP 03 L229
Surface mounting housings with 1 lever, size "57.27" insulated 830V, Pg29 x 2, insulated 830V version, IP66 (and IP69K DIN 40050 - 9)
| Manufacturer | ILME |
|---|---|
| Description | Surface mounting housings with 1 lever, size "57.27" insulated 830V, Pg29 x 2, insulated 830V version, IP66 (and IP69K DIN 40050 - 9) |
| Item Number | CMAP 03 L229 |
CAD models
Please select
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Item Number
CMAP 03 L229
Documentation
Contact the supplier
ILME
ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.
-
ILME
ILME
Via Marco Antonio Colonna, 9
20149 Milano
Italy
http://www.ilme.com
info@ilme.com
























