CKAX 03 APS

Angled mounting housings with 1 lever, size "21.21", with threaded entry, bottom closed, Pg11, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)

 
Manufacturer ILME
Description Angled mounting housings with 1 lever, size "21.21", with threaded entry, bottom closed, Pg11, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)
Item Number CKAX 03 APS
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CKAX 03 APS

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map