CDSF 27 N

female insert, 54 poles + PE (2 inserts), spring terminal connections, 10A max, 400 V, 6kV, 3, with female contacts, silver plated, size "77.62", CLASS inserts, standard version

 
Manufacturer ILME
Description female insert, 54 poles + PE (2 inserts), spring terminal connections, 10A max, 400 V, 6kV, 3, with female contacts, silver plated, size "77.62", CLASS inserts, standard version
Item Number CDSF 27 N
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CDSF 27 N

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map