CDDF 108

female insert, 108 poles + PE, crimp connections, 10A max, 250 V, 4kV, 2, for female contacts 10A, size "104.27", CLASS inserts, standard version

 
Manufacturer ILME
Description female insert, 108 poles + PE, crimp connections, 10A max, 250 V, 4kV, 2, for female contacts 10A, size "104.27", CLASS inserts, standard version
Item Number CDDF 108
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CDDF 108

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map