CCEM 16 N

male insert, 32 poles + PE (2 inserts), crimp connections, 16A max, 500 V, 6kV, 3, for male contacts 16A, size "77.62", CLASS inserts, standard version

 
Manufacturer ILME
Description male insert, 32 poles + PE (2 inserts), crimp connections, 16A max, 500 V, 6kV, 3, for male contacts 16A, size "77.62", CLASS inserts, standard version
Item Number CCEM 16 N
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CCEM 16 N

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map