CCEF 16

female insert, 16 poles + PE, crimp connections, 16A max, 500 V, 6kV, 3, for female contacts 16A, size "77.27", CLASS inserts, standard version

 
Manufacturer ILME
Description female insert, 16 poles + PE, crimp connections, 16A max, 500 V, 6kV, 3, for female contacts 16A, size "77.27", CLASS inserts, standard version
Item Number CCEF 16
CAD models
Please make sure this software has been installed.

Product selection

Item Number
CCEF 16

Documentation

Contact the supplier

ILME

ILME

ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxiliary circuits and automation control.

Google Map