Suomen kieli
English
Deutsch
Français
Italiano
Español
Português do Brasil
Nederlands
中文
日本語
한국어 (韓國語)
Türkçe
Česky
Polski
Magyar
русский язык
slovenščina
slovenčina
Dansk
Svenska
Norsk
ελληνικα
Português
български език
CONNECTOR ENCLOSURES
Kirjaudu sisään
ILME
>
CONNECTORS
>
CONNECTOR ENCLOSURES
2 463 tulosta
Lajitteluperuste
Nimi
Äskeinen
C7 06 FL
frames for bulkhead mounting housing, C7/CV enclosures, V-Type lever version
C7 10 FL
frames for bulkhead mounting housing, C7/CV enclosures, V-Type lever version
C7 16 FL
frames for bulkhead mounting housing, C7/CV enclosures, V-Type lever version
C7 24 FL
frames for bulkhead mounting housing, C7/CV enclosures, V-Type lever version
C7AP 06 L
Surface mounting housings with 1 lever, size "44.27", Pg21, C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7AP 06 L2
Surface mounting housings with 1 lever, size "44.27", Pg21 x 2, C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7AP 10.21
Surface mounting housings with two levers, size "57.27", Pg21, C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7I 06 L
Bulkhead mounting housings with 1 lever, size "44.27", C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7I 06 LS
bulkhead mounting housing with single lever and cover, size "44.27", metal version, IP66/ IP67
C7I 10
Bulkhead mounting housings with 2 levers, size "57.27", C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7I 16
Bulkhead mounting housings with 2 levers, size "77.27", C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7I 16 S
bulkhead mounting housing with 2 levers and cover, size "77.27", metal version, IP66/IP67
C7I 24
Bulkhead mounting housings with 2 levers, size "104.27", C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7I 24 S
bulkhead mounting housing with 2 levers and cover, size "104.27", metal version, IP66/IP67
C7IE 06 L
bulkhead mounting housing with single lever, size "44.27", E-Xtreme® version, IP66/IP67/IP69
C7IE 10
bulkhead mounting housing with 2 levers, size "57.27", E-Xtreme® version, IP66/IP67/IP69
C7IE 16
bulkhead mounting housing with 2 levers, size "77.27", E-Xtreme® version, IP66/IP67/IP69
C7IE 24
bulkhead mounting housing with 2 levers, size "104.27", E-Xtreme® version, IP66/IP67/IP69
C7P 06 L
Surface mounting housings with 1 lever, size "44.27", Pg16, C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7P 10
Surface mounting housings with two levers, size "57.27", Pg16, C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7P 16
Surface mounting housings with two levers, size "77.27", Pg21, C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
C7P 24
Surface mounting housings with two levers, size "104.27", Pg21, C7/CV enclosures, V-Type lever version, IP66/IP67 (and IP69K DIN 40050 - 9)
CAC 06 L
hood with 2 pegs, size "44.27", without entry, to be pierced, metal version, IP65 or IP66/IP67 (with O-Ring gasket)
CAC 10
hood with 4 pegs, size "57.27", without entry, to be pierced, metal version, IP65 or IP66/IP67 (with O-Ring gasket)
CAC 10 L
hood with 2 pegs, size "57.27", without entry, to be pierced, metal version, IP65 or IP66/IP67 (with O-Ring gasket)
CAC 16
hood with 4 pegs, size "77.27", without entry, to be pierced, metal version, IP65 or IP66/IP67 (with O-Ring gasket)
CAC 16 L
hood with 2 pegs, size "77.27", without entry, to be pierced, metal version, IP65 or IP66/IP67 (with O-Ring gasket)
CAC 24
hood with 4 pegs, size "104.27", without entry, to be pierced, metal version, IP65 or IP66/IP67 (with O-Ring gasket)
CAC 24 L
hood with 2 pegs, size "104.27", without entry, to be pierced, metal version, IP65 or IP66/IP67 (with O-Ring gasket)
CAF 10
hoods for two levers, size "57.27", frontal entry, Pg16, metal version, IP66 (and IP69K DIN 40050 - 9)
CAF 16
hoods for two levers, size "77.27", frontal entry, Pg21, metal version, IP66 (and IP69K DIN 40050 - 9)
CAF 16.221
hoods for two levers, size "77.27", double front entry, Pg21 x 2, metal version, IP66 (and IP69K DIN 40050 - 9)
CAF 24.21
hoods for two levers, size "104.27", frontal entry, Pg21, metal version, IP66 (and IP69K DIN 40050 - 9)
CAF 24.221
hoods for two levers, size "104.27", double front entry, Pg21 x 2, metal version, IP66 (and IP69K DIN 40050 - 9)
CAF 24.29
hoods for two levers, size "104.27", frontal entry, Pg29, metal version, IP66 (and IP69K DIN 40050 - 9)
CAN 24
hoods for flat cable entry, size "104.27", top entry, metal version, IP65
CAO 06 L21
hoods for single lever, size "44.27", side entry, Pg21, metal version, IP66 (and IP69K DIN 40050 - 9)
CAO 06 L29
hoods for single lever, size "44.27", side entry, Pg29, metal version, IP66 (and IP69K DIN 40050 - 9)
CAO 10 L21
hoods for single lever, size "57.27", side entry, Pg21, metal version, IP66 (and IP69K DIN 40050 - 9)
CAO 10 L29
hoods for single lever, size "57.27", side entry, Pg29, metal version, IP66 (and IP69K DIN 40050 - 9)
[1]
2
3
4
5
6
7
8
9
10
Seuraava sivu
Last
11
12
13
14
15
16
17
18
19
20
Lisää tuloksia
Tämän sivuston toiminnassa ja sivuston kehittämisessä hyödynnetään evästeitä. Huomaa, että sivuston käyttäminen tulkitaan evästeiden käytön hyväksynnäksi.
General Terms of Use
Älä näytä tätä viestiä enää