MKAXW IAP25

angled bulkhead mounting housing with cable entry, with single lever, size "21.21", M25, W-TYPE version for aggressive environments, IP44 (IP66/IP67/IP69 with CKR 65/CKR 65 D kits)

Manufacturer ILME
Description angled bulkhead mounting housing with cable entry, with single lever, size "21.21", M25, W-TYPE version for aggressive environments, IP44 (IP66/IP67/IP69 with CKR 65/CKR 65 D kits)
Item Number MKAXW IAP25
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME