MKAXS AP25

angled bulkhead mounting housing with cable entry, bulkhead hole closed, with single lever, size "21.21", M25, EMC version, IP44 (IP66/IP67/IP69 with CKR 65/CKR 65 D kits)

Manufacturer ILME
Description angled bulkhead mounting housing with cable entry, bulkhead hole closed, with single lever, size "21.21", M25, EMC version, IP44 (IP66/IP67/IP69 with CKR 65/CKR 65 D kits)
Item Number MKAXS AP25
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME