MGK IAP20

angled bulkhead mounting housings, screw locking, size "21.21", with threaded entry, M20, high protection IP68 version, IP68 (and IP69K DIN 40050 - 9)

Manufacturer ILME
Description angled bulkhead mounting housings, screw locking, size "21.21", with threaded entry, M20, high protection IP68 version, IP68 (and IP69K DIN 40050 - 9)
Item Number MGK IAP20
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME