CQF 12

female insert, 12 poles + PE, crimp connections, 10A max, 400 V, 6kV, 3, for female contacts 10A, size "21.21", CLASS inserts, standard version

Manufacturer ILME
Description female insert, 12 poles + PE, crimp connections, 10A max, 400 V, 6kV, 3, for female contacts 10A, size "21.21", CLASS inserts, standard version
Item Number CQF 12
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME