CMSHM 03

male insert, 3 poles + PE, Spring connection contacts SQUICH, 16A max, 830 V, (2 poles (16A max - 500V/6kV/3)), 8kV, 3, with male contacts, silver plated, size "57.27", CLASS inserts, standard version

Manufacturer ILME
Description male insert, 3 poles + PE, Spring connection contacts SQUICH, 16A max, 830 V, (2 poles (16A max - 500V/6kV/3)), 8kV, 3, with male contacts, silver plated, size "57.27", CLASS inserts, standard version
Item Number CMSHM 03
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME