CKSM 04

male insert, 4 poles + PE, spring terminal connections, 10A max, 400 V, 4kV, 3, with male contacts, silver plated, size "21.21", CLASS inserts, standard version

Manufacturer ILME
Description male insert, 4 poles + PE, spring terminal connections, 10A max, 400 V, 4kV, 3, with male contacts, silver plated, size "21.21", CLASS inserts, standard version
Item Number CKSM 04
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME