CKAX 03 IAPS

Angled mounting housings with 1 lever, size "21.21", with threaded entry, Pg11, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)

Manufacturer ILME
Description Angled mounting housings with 1 lever, size "21.21", with threaded entry, Pg11, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)
Item Number CKAX 03 IAPS
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME