CKA 03 APS

Angled mounting housings with 1 lever, size "21.21", with threaded entry, bottom closed, Pg11, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)

Manufacturer ILME
Description Angled mounting housings with 1 lever, size "21.21", with threaded entry, bottom closed, Pg11, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)
Item Number CKA 03 APS
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME