MVAP 10 LS40

Surface mounting housings with 1 lever, size "57.27", metal cover, M40, C7/CV enclosures, V-Type lever version, IP65

Manufacturer ILME
Description Surface mounting housings with 1 lever, size "57.27", metal cover, M40, C7/CV enclosures, V-Type lever version, IP65
Item Number MVAP 10 LS40
Избиране на продукт
Документация
Свържете се с доставчика
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME