KEL-E-BS
Split cable entry frame, IP54 / UL Type 12
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | KEL-E2-BS V2A |
| Manufacturer Part Number | 99307.201 |
| Product Page | https://www.icotek.com/en/products/cable-entry-systems-en-45545-3/kel-u-bs?tab=3645#variant-5437 |
| IP protection class | IP54 |
| UL Type Rating | UL Type 12 |
| Flame class | UL94-V0 |
| Operating temperature min. | -40 C° |
| Operating temperature max. | 140 C° |
| Material | Polyamide |
| Length | 73 mm |
| Width | 39 mm |
| Height | 17 mm |
|---|---|
| Mounting height | 17 mm |
| Cut-out size | 43 × 24 mm |
| No. of screw holes | 2 |
| Screw hole diameter | 5.8 mm |
| Material screws | Edelstahl V2A |
| For max. number of cables | 8 |
| Max. cable diameter | 17 mm |
| Suitable for grommets (amount) 1 | 2 |
| Suitable for grommets (type) 1 | KT cable grommets small |
| Suitable for grommets (type) 2 |
Product selection
Product Description
icotek cable entry frames with fire penetration seals, approved for use in railway technology (meeting the standards EN 45545-2, EN 45545-3 and EN 1363-1).
Split cable entry system for routing cables with connectors providing an IP54 / UL type 12 rating. Routing, sealing and providing strain relief for cable diameters from 1 to 35 mm. The cable entry system is easy to install. Cable grommets are placed into compartments and are securely fixed to the frame during assembly.
The KEL-U-BS frame matches exactly the cut-out dimensions for 10-, 16- and 24-pin standard industrial connectors. The KEL-U-B-BS frame matches exactly the cut-out dimensions of 46 × 46 mm measuring instruments. The single-row version KEL-E-BS is particularly suited for flat connectors. The small frame is ideal for applications with limited space. A flat rubber gasket is included in the shipment.
The intumescent (foaming) IFPS fire penetration seals which are mounted at the backside of the cable entry components consist of expandable Graphitee and increase their volume by a multiple in case of a fire.
This creates a barrier which prevents a penetration of flames and high heat from one room into another for the longest possible period.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























