KT-BL large
Split cable grommets for the food industry, IP64/IP65
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | KT-BL 16 |
| Manufacturer Part Number | 70116 |
| Product Page | https://www.icotek.com/en/products/cable-grommets/kt-bl?tab=709190#variant-709401 |
| IP protection class | IP54, IP55, IP64, IP65 |
| UL Type Rating | |
| Flame class | UL94-V0 |
| Operating temperature min. | -40 C° |
| Operating temperature max. | 100 C° |
| Colour | blue (similar RAL 5005) |
| Material | Elastomer |
|---|---|
| Grommet type | KT cable grommets large |
| For max. number of cables | 1 |
| Cable diameter clamping range min. | 16 mm |
| Cable diameter clamping range max. | 17 mm |
| Length | 41.5 mm |
| Width | 42 mm |
| Height | 19 mm |
| Mounting height | 2 mm |
Product selection
Product Description
The KT-BL range of grommets are particularly suitable for use with the KEL-ER-BL cable entry frames. The signal colour blue provides clear visual colour identification.
The small grommets are designed for cable diameters from 1 to 16 mm, the large grommets for diameters from 16 to 35 mm. Blank grommets can seal unused grommet locations.
When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























