KGM
Locknuts, M16-M85
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | KGM-SUB-D9 gy |
| Manufacturer Part Number | 45105 |
| Product Page | https://www.icotek.com/en/products/cable-glands/gm?tab=3446#variant-3872 |
| Flame class | UL94-V0 |
| Operating temperature min. | -30 C° |
| Operating temperature max. | 120 C° |
|---|---|
| Colour | grey (similar RAL 7035) |
| Height | 7 mm |
| External diameter | |
| Thread | M32 × 1,5 |
Product selection
Product Description
KGM are hexagonal locknuts with metric threads M16 - M85 for attaching components together.
For routing SUB-D, DVI or PROFIBUS connectors in combination with the split cable glands KVT / QVT, special locknuts with suitable cut-outs are required:
KGM-SUB-D9 fits D-Sub 9 connectors (Required wall cut-out: ∅ 36 mm)
KGM-PB fits DVI and PROFIBUS connectors (Required wall cut-out: ∅ 42 mm)
KGM-SUB-D25 fits SUB-D25 connectors (Required wall cut-out: ∅ 50 - 54 mm)
Split hexagonal locknuts GMT for use in combination with split cable glands KVT/QVT whenever pre-terminated cables are routed inside cable protection conduits through a machine or cabinet wall. Suitable for split corrugated conduits CONFiX WST.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























