KEL-DP 32
Round plug-in gland plate, IP65 / UL Type 12
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | KEL-DP 32|7 A gy round |
| Manufacturer Part Number | 43592 |
| Product Page | https://www.icotek.com/en/products/cable-entry-plates/kel-dp-round?tab=3485#variant-5790 |
| IP protection class | IP54, IP55, IP64, IP65 |
| UL Type Rating | UL Type 12 |
| Flame class | UL94-V0 |
| Operating temperature min. | -40 C° |
| Operating temperature max. | 100 C° |
| Colour | grey (similar RAL 7035) |
| Material | Elastomer |
| Height | 12 mm |
| Mounting height | 5 mm |
| External diameter | 38 mm |
| Cut-out size, metric | M32 |
|---|---|
| Cut-out size, round | 32 mm |
| For max. number of cables | 7 |
| Clamping range 1 (amount) | 7 |
| Clamping range 1 (min.) | 1 mm |
| Clamping range 1 (max.) | 8 mm |
| Clamping range 2 (amount) | |
| Clamping range 2 (min.) | |
| Clamping range 2 (max.) | |
| Clamping range 3 (amount) | |
| Clamping range 3 (min.) | |
| Clamping range 3 (max.) | |
| For min. wall thickness | 1.5 mm |
| For max. wall thickness | 2.5 mm |
Product selection
Product Description
KEL-DP entry plates are designed for routing cables without connectors, hoses or fibre optics in limited space.
The KEL-DP products are an easy to assemble and cost saving alternative to traditional cable glands. Simply make a small hole in the thin membrane and push the cables through. The KEL-DP round provides protection IP65 / UL type 12.
The round version vo the KEL-DP fits perfectly into metric cut-outs M16 | M20 | M25 | M32 | M40 | M50. A special rib ensures a centred fit in the cut-outs.
ST-B Plugs can be used for sealing pierced membranes if cables have been removed.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























