ST-B
Membrane plugs for gland plates & cable grommets
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | ST-B 30 |
| Manufacturer Part Number | 42830 |
| Product Page | https://www.icotek.com/en/products/cable-entry-plates/st-b?tab=3505#variant-684445 |
| Flame class | UL94-V0 |
| Operating temperature min. | -40 C° |
| Operating temperature max. | 120 C° |
|---|---|
| Material | Polyamide |
| Length | 30 mm |
| Diameter D1 | 33 mm |
| Diameter D2 | 30 mm |
CAD models
Please select
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Product Description
Plugs ST-B are used to seal already pierced membranes in various cable entry plates (KEL-DPU / KEL-DPZ / KEL-DP / KEL-QTA-DP) and KT-DT / QT-DT grommets as well as in the slit multi-range cable grommets KTMBS and QTMB.
Perfect for applications where cables have been removed. The IP rating of the cable entry plate remains.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























