BPK-SNAP
Blank plates for KEL-SNAP mounting frames and KDR-ESR gland plates, IP54
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | BPK-SNAP-B |
| Manufacturer Part Number | 42003 |
| Product Page | https://www.icotek.com/en/products/enclosure-accessories/bpk-snap?tab=5537#variant-5192 |
| IP protection class | IP54 |
| Flame class | UL94-V0 |
| Operating temperature min. | -40 C° |
| Operating temperature max. | 80 C° |
|---|---|
| Material 1 | Polyamide |
| Length | 73 mm |
| Width | 58 mm |
| Height | 17 mm |
| Suitable for cable entry systems: | KEL-SNAP-B, KEL-SNAP-S-B |
CAD models
Please select
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Product Description
Blank plate BPK-SNAP to close cut-outs of pre-assembled KEL-SNAP frames.
A snap frame can be closed, i.e. during transport to avoid entry of dust, as long as a KEL frame is not mounted.
The BPK-SNAP blank plate is simply snapped on the KEL-SNAP frame. There is no tool needed to remove it.
BPK-SNAP 16 and BPK-SNAP 24 for closing cut-outs of the KEL-SNAP mounting frames and unused Slide frames of the KDR-ESR gland plates.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























