AT-HA
Adapter grommet for KEL, for industrial connectors 3A or 4A, IP65
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | AT-HA |
| Part Number | 39985 |
| Part_Number_ProductPage_URL | https://www.icotek.com/en/products/imas-connect/at-ha?tab=1066849#variant-1067568 |
| IP protection class | IP54,IP55,IP64,IP65 |
| Flame class | UL94-V0 |
| Operating temperature min. | -40 C° |
| Operating temperature max. | 100 C° |
| Material | Elastomer |
|---|---|
| Length | 42 mm |
| Width | 41,5 mm |
| Height | 19 mm |
| Mounting height | 2 mm |
| Grommet_type | IMAS-CONNECT adapter grommet large |
| Material frame | Polyamid |
CAD models
Please select
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Product Description
Adapter grommet based on KT cable grommets for industrial connectors 3A or 4A.
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























