AT-K-Z (BSP)
Adapter grommets for KEL with inner thread M5 - M25, IP65/IP66
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | AT-K-Z 1/8" |
| Manufacturer Part Number | 39963 |
| Product Page | https://www.icotek.com/en/products/imas-connect/at-m?tab=6231#variant-6239 |
| IP protection class | IP66, IP65, IP64, IP54 |
| UL Type Rating | UL94-V0 |
| Flame class | -40 C° |
| Operating temperature min. | 100 C° |
| Operating temperature max. | Elastomer |
|---|---|
| Material frame | Polyamide |
| Height | 21 mm |
| Width | 21 mm |
| Length | 19 mm |
| Mounting height | 2 mm |
| Cut-out size | 1/8" |
| No. of screw holes | IMAS-CONNECT adapter grommet small |
Product selection
Product Description
AT-M is an adapter grommet (based on large KT grommets) with integrated metric threads.. The AT-M adapter grommets are made of elastomer with a Polyamidee body. AT-M adapter grommets are available with inner threads M12 x 1.0, M16 x 1.5, M20 x 1.5 and M25 x 1.5.
The AT-M is ideal for creating an interface for signal, data, power or hybrid connectors by simply screwing them into the AT-M thread. Pressure compensation elements or hose glands up to M25 x 1.5 can also be screwed into the AT-M.
icotek also offers screw plugs for sizes M16, M20 and M25 to close the new adapter grommet with the metric internal thread AT-M.
AT-K-M is an adapter grommet (based on small KT grommets) with integrated metric threads, suitable for split icotek cable entry systems. The AT-K-M adapter grommets are made of elastomer with a nickel-plated brass body. AT-K-M adapter grommets are available with inner threads M5 x 0.5, M8 x 1.0, M12 x 1.0, M12 x 1.5, M14 x 1.0 and M16 x 1.5 and the AT-K-Z grommets with Whitworth pipe threads according to ISO 227-1 (BSP) in sizes 1/8" and 1/4".
By using the AT-K-M adapter grommet several connectors can be inserted directly into the cable entry frame e.g. pneumatic bulkhead connectors M12 x 1,0, metric connectors and pressure compensation elements.
They are compatible with all split icotek cable entry systems (suitable for KT cable grommets).
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























