KT multi, small
Split multi / special cable grommets, black, IP54
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | KT 2|6 bk |
| Manufacturer Part Number | 39905 |
| Product Page | https://www.icotek.com/en/products/cable-grommets/kt-multi-bk?tab=5488#variant-4093 |
| IP protection class | IP54 |
| Flame class | UL94-HB |
| Operating temperature min. | -30 C° |
| Operating temperature max. | 90 C° |
| Colour | black |
| Material | Elastomer |
|---|---|
| Grommet type | KT cable grommets small |
| For max. number of cables | 2 |
| Cable diameter clamping range min. | 6 mm |
| Cable diameter clamping range max. | 6 mm |
| Length | 21 mm |
| Width | 21 mm |
| Height | 19 mm |
| Mounting height | 2 mm |
Product selection
Product Description
Cable grommets KT small are used with the following cable entry components:
KEL cable entry frames
KVT split cable glands
KT multi-hole and special grommets enable a sealing of the cables with IP54.
When using double or quadruple grommets the cable density of cable entry frames and cable glands can be greatly increased. The multi-hole model range KT small is designed for cable diameters from 1 to 8 mm. icotek also offers special cable grommets for e.g. ASI lines. ATG adapter grommets provide the possibility to hold a small KT grommet to reduce the clamping range down to 1 mm.
When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























