STFZ2|SKL
EMC cable shield clamps for decentralised bus modules
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | STFZ2|13 |
| Manufacturer Part Number | 37505.13 |
| Product Page | https://www.icotek.com/en/products/emc-cable-shield-clamps/stfz?tab=3586#variant-4950 |
| Mounting type | Snap-in |
| Material | Spring steel, zinc plated |
| Length | 36 mm |
| Width | 17 mm |
| Height | 35 mm |
|---|---|
| For max. number of cables | 2 |
| No. of shield clamps | 2 |
| Min. shield diam. pos. 1 | 1.5 mm |
| Max. shield diam. pos. 1 | 3 mm |
| Min. shield diam. pos. 2 | 6 mm |
| Max. shield diam. pos. 2 | 8 mm |
Product selection
Product Description
The EMC shield clamp provides strain relief, cable guidance and earthing for decentralised bus modules of numerous manufacturers. The STFZ2 types are used for analogue I/O modules using two actuators / sensors.
Type STFZ|SKL is suitable for:
Bosch Rexroth: IP20 Inline Module
PHOENIX CONTACT: All terminals of the INLINE range. The terminals 1.4 and 2.4 must not be used for signal I/O.
Pilz: All PSSu-Modules with shield terminals 13 and 23
Siemens: All terminals of the ET200s range. Terminals 4 and 8 must not be used for signal I/O.
TURCK: All terminals of the BL20 I/O system.
VIPA SLIO: All terminals of the SLIO range. Terminals 4+8 must not be used for signal I/O.
WAGO: All terminals of the WAGO I/O Systems 750. Terminals 4 and 8 must not be used for signal I/O.
Rockwell Automation / Allen-Bradley: Series 1734
The STFZ I/O Insert Tool can be used for quick and easy mounting of STFZ terminal clamps.
Type STFZ-SP|SKL is suitable for:
Siemens: SIMATIC ET 200SP
Type STFZ-U|SKL is suitable for:
BECKHOFF: EL 3122, ES 3122, ES 9100, ES 9410, KL 1114, KS 2134
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























