ZL|SB-EMC
Shield plates for ZL strain relief plates
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | ZL 87|SB-EMC-2 |
| Manufacturer Part Number | 37154 |
| Product Page | https://www.icotek.com/en/products/emc-cable-shield-clamps/zl-sb-emc?tab=3510#variant-4448 |
| Mounting type | Screw type mounting |
| Material | Stainless steel |
| Length L1 | 90 mm |
| Length L2 | 68 mm |
|---|---|
| Width | 42.1 mm |
| Height | 12 mm |
| For max. number of cables | 6 |
| No. of screw holes | 2 |
| Screw hole diameter | 6.5 mm |
| No. of teeth | 6 |
CAD models
Please select
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Product Description
The shield plates ZL|SB-EMC provide shield earthing in addition to strain relief.
Affix the corresponding shield plates to ZL strain relief plates. The shield plate contacts the cable shield with the earth potential.
The result is a secure low resistance connection between cable shield and earth.
ZL strain relief plates offered separately.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























