PFSZ|SKL
EMC cable shield clamps for bus bars
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | PFSZ|SKL 6-8 |
| Manufacturer Part Number | 36787.3 |
| Product Page | https://www.icotek.com/en/products/emc-cable-shield-clamps/pfs?tab=3533#variant-4648 |
| Mounting type | Snap-in |
| Material | Spring steel, zinc plated |
| Length | 33 mm |
| Width | 12 mm |
|---|---|
| Height | 23 mm |
| Mounting height | 15.5 mm |
| For max. number of cables | 1 |
| No. of shield clamps | 1 |
| Min. shield diam. | 6 mm |
| Max. shield diam. | 8 mm |
Product selection
Product Description
EMC shield clamps are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.
When using types with integrated strain relief cables can be fixed via the cable jacket using cable ties. Thus strain relief in accordance with EN 62444 is achieved. We also offer EMC shield clamps with double strain relief function acc. to PROFINET installation guidelines.
Due to its special design the clamping ranges of the MSKL are very large while the dimensions are comparatively small. (Example: MSKL 3-12, assembled with a 12 mm cable shield: width 26.25 mm).
The very slim shape of the PFS|SCL is perfect for applications with limited space.
The shield clamps are mounted by snapping them onto a 10 × 3 mm bus bar.
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























