C section rail (C30)
EMC shield brackets with compression spring
Manufacturer | icotek GmbH & Co. KG |
---|---|
Description | SC|SK 4-13.5 |
Manufacturer Part Number | 36700.002 |
Product Page | https://www.icotek.com/en/products/emc-cable-shield-clamps/sk-skz?tab=3548#variant-4699 |
Mounting type | Screw type mounting |
Material | Mild steel, galvanically zinc plated |
Length | 26 mm |
---|---|
Width | 20.3 mm |
Height | 38.5 mm |
For max. number of cables | 1 |
Min. shield diam. | 4 mm |
Max. shield diam. | 13.5 mm |
Product selection
Manufacturer Part Number | Description | EAN | PU | Mounting type | Material | Length | Width | Height | For max. number of cables | Min. shield diam. | Max. shield diam. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
36700.002 | SC|SK 4-13.5 | 4251269303197 | 10 | Screw type mounting | Mild steel, galvanically zinc plated | 26 mm | 20.3 mm | 38.5 mm | 1 | 4 mm | 13.5 mm | |
36696.002 | SC|SK 3-8 | 4251269303180 | 10 | Screw type mounting | Mild steel, galvanically zinc plated | 26 mm | 12.5 mm | 32.4 mm | 1 | 3 mm | 8 mm | |
36708 | SC|SK 15-32 | 4251269303210 | 10 | Screw type mounting | Mild steel, galvanically zinc plated | 26 mm | 36.8 mm | 70.5 mm | 1 | 15 mm | 32 mm | |
36704 | SC|SK 10-20 | 4251269303203 | 10 | Screw type mounting | Mild steel, galvanically zinc plated | 26 mm | 25.3 mm | 47.5 mm | 1 | 10 mm | 20 mm | |
36700 | SC|SKZ 4-13.5 | 4251269319358 | 10 | Screw type mounting | Mild steel, galvanically zinc plated | 36 mm | 22.5 mm | 38.7 mm | 1 | 4 mm | 13.5 mm | |
36696 | SC|SKZ 3-8 | 4251269319341 | 10 | Screw type mounting | Mild steel, galvanically zinc plated | 30.5 mm | 22.5 mm | 32.6 mm | 1 | 3 mm | 8 mm |
Product Description
EMC shield brackets with compression spring are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.
Versions with strain relief: The cable itself is strain-relieved using cable ties over the outer cable sheath in accordance with EN 62444 and thus protects the cable shield, as it is not mechanically designed for tensile forces. Strain relief can lead to damage, including to the individual wires underneath.
SK shield brackets can be assembled on a mounting plate with screws, on DIN-rails shape C, 35 mm top hat rails or on 10 x 3 mm bus bars.
Documentation
Contact the supplier

icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
