Selector | Part Number | Description | Product name | Length | Width | Height | Packaging unit | Unit | EAN Code | Web Link | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 36200 | SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm | SKL 1.5-3 | 8 | 11 | 13 | 50 | Pieces | 4251269302091 | web link | ||||||||||||||||||||||
2 | 36202 | SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm | SKL 3-6 | 8 | 11 | 13 | 50 | Pieces | 4251269302107 | web link | ||||||||||||||||||||||
3 | 36204 | SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm | SKL 6-8 | 8 | 11 | 15 | 50 | Pieces | 4251269302114 | web link | ||||||||||||||||||||||
4 | 36205 | SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm | SKL 8-11 | 8 | 14 | 20 | 50 | Pieces | 4251269302121 | web link | ||||||||||||||||||||||
5 | 36206 | SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm | SKL 11-17 | 8 | 21 | 27 | 50 | Pieces | 4251269302138 | web link | ||||||||||||||||||||||
6 | 36207 | SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm | SKL 17-22 | 8 | 26 | 34 | 50 | Pieces | 4251269302145 | web link | ||||||||||||||||||||||
7 | 36208 | SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm | SKL 22-30 | 8 | 35 | 39 | 50 | Pieces | 4251269302152 | web link | ||||||||||||||||||||||
8 | 36209 | SKL 30-38 / EMC cable shield clamp, ⌀ 30 - 38 mm | SKL 30-38 | 11 | 46,5 | 62,5 | 5 | Pieces | 4251269302169 | web link | ||||||||||||||||||||||
9 | 36213 | SKL 38-48 / EMC cable shield clamp, ⌀ 38 - 48 mm | SKL 38-48 | 13 | 48,5 | 71,5 | 5 | Pieces | 4251269302176 | web link | ||||||||||||||||||||||
10 | 37600 | MSKL 3-12 / EMC cable shield clamp, ⌀ 3 - 12 mm | MSKL 3-12 | 15 | 8 | 20,7 | 50 | Pieces | 4251269316876 | web link | ||||||||||||||||||||||
11 | 37602 | MSKL 8-18 / EMC cable shield clamp, ⌀ 8 - 18 mm | MSKL 8-18 | 20 | 8 | 26,9 | 50 | Pieces | 4251269316883 | web link | ||||||||||||||||||||||
12 | 36296.1 | RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs | RCL 0.5-1.5mm²|SKL 1.5-3 | 20 | 12 | 18 | 25 | Pieces | 4251269319655 | web link | ||||||||||||||||||||||
13 | 36296.2 | RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs | RCL 0.5-1.5mm²|MSKL 3-12 | 20 | 15 | 25,5 | 25 | Pieces | 4251269319662 | web link | ||||||||||||||||||||||
14 | 36297.1 | RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs | RCL 1.0-2.5mm²|SKL 1.5-3 | 21 | 12 | 18 | 25 | Pieces | 4251269319655 | web link | ||||||||||||||||||||||
15 | 36297.2 | RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs | RCL 1.0-2.5mm²|MSKL 3-12 | 21 | 15 | 26 | 25 | Pieces | 4251269319662 | web link | ||||||||||||||||||||||
16 | 36298.1 | RCL 1.0-2.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs | RCL 4-6mm²|SKL 1.5-3 | 24 | 12 | 19 | 25 | Pieces | 4251269319679 | web link | ||||||||||||||||||||||
17 | 36298.2 | RCL 1.0-2.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs | RCL 4-6mm²|MSKL 3-12 | 24 | 15 | 27 | 25 | Pieces | 4251269319686 | web link | ||||||||||||||||||||||
18 | 36653.1 | RCL 4-6mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs | SK 3-8 | 18 | 14 | 26 | 25 | Pieces | 4251269319693 | web link | ||||||||||||||||||||||
19 | 36224 | RCL 4-6mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs | SK 4-13.5 | 20 | 20 | 31 | 25 | Pieces | 4251269319709 | web link | ||||||||||||||||||||||
20 | 37660.1 | LFZ-M(45°)|MSKL 3-12 mmEMC shield clamps for direct mounting | LFZ-M(45°)|MSKL 3-12 mm | 10 | Pieces | 4251269320965 | web link | |||||||||||||||||||||||||
21 | 37660.2 | LFZ-M(45°)|MSKL 8-18 mmEMC shield clamps for direct mounting | LFZ-M(45°)|MSKL 8-18 mm | 10 | Pieces | 4251269320972 | web link | |||||||||||||||||||||||||
22 | 37661.1 | LFZ-M(90°)|MSKL 3-12 mmEMC shield clamps for direct mounting | LFZ-M(90°)|MSKL 3-12 mm | 10 | Pieces | 4251269321450 | web link | |||||||||||||||||||||||||
23 | 37665.150 | LF2Z-M|MSKL 3-12 mm EMC shield clamps for direct mounting | LF2Z-M|MSKL 3-12 mm | 10 | Pieces | 4251269320941 | web link | |||||||||||||||||||||||||
24 | 37666.150 | LF2Z-M|MSKL 8-18 mm EMC shield clamps for direct mounting | LF2Z-M|MSKL 8-18 mm | 10 | Pieces | 4251269320958 | web link | |||||||||||||||||||||||||
25 | 36301.2 | RCLZ-M 0.5-1.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs | RCLZ-M 0.5-1.5mm²|MSKL 3-12 | 25 | Pieces | 26 | 36302.2 | RCLZ-M 1.0-2.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs | RCLZ-M 1.0-2.5mm²|MSKL 3-12 | 25 | Pieces | 27 | 36303.2 | RCLZ-M 4-6mm²|MSKL 3-12 / EMC shield clamps on cable lugs | RCLZ-M 4-6mm²|MSKL 3-12 | 25 | Pieces |
Part Number
Description
Product name
Length
Width
Height
Packaging unit
Unit
EAN Code
Web Link
|
EMC cable shield clamps, single
Manufacturer | icotek GmbH |
---|---|
Description | SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm |
Part Number | 36207 |