13

EMC cable shield clamps, single

Manufacturer icotek GmbH
Description SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm
Part Number 36200
Product selection
Selector Part Number Description Product name Length Width Height Packaging unit Unit EAN Code Web Link
1 36200 SKL 1.5-3 / EMC cable shield clamp, ⌀ 1.5 - 3 mm SKL 1.5-3 8 11 13 50 Pieces 4251269302091 web link
2 36202 SKL 3-6 / EMC cable shield clamp, ⌀ 3 - 6 mm SKL 3-6 8 11 13 50 Pieces 4251269302107 web link
3 36204 SKL 6-8 / EMC cable shield clamp, ⌀ 6 - 8 mm SKL 6-8 8 11 15 50 Pieces 4251269302114 web link
4 36205 SKL 8-11 / EMC cable shield clamp, ⌀ 8 - 11 mm SKL 8-11 8 14 20 50 Pieces 4251269302121 web link
5 36206 SKL 11-17 / EMC cable shield clamp, ⌀ 11 - 17 mm SKL 11-17 8 21 27 50 Pieces 4251269302138 web link
6 36207 SKL 17-22 / EMC cable shield clamp, ⌀ 17 - 22 mm SKL 17-22 8 26 34 50 Pieces 4251269302145 web link
7 36208 SKL 22-30 / EMC cable shield clamp, ⌀ 22 - 30 mm SKL 22-30 8 35 39 50 Pieces 4251269302152 web link
8 36209 SKL 30-38 / EMC cable shield clamp, ⌀ 30 - 38 mm SKL 30-38 11 46,5 62,5 5 Pieces 4251269302169 web link
9 36213 SKL 38-48 / EMC cable shield clamp, ⌀ 38 - 48 mm SKL 38-48 13 48,5 71,5 5 Pieces 4251269302176 web link
10 37600 MSKL 3-12 / EMC cable shield clamp, ⌀ 3 - 12 mm MSKL 3-12 15 8 20,7 50 Pieces 4251269316876 web link
11 37602 MSKL 8-18 / EMC cable shield clamp, ⌀ 8 - 18 mm MSKL 8-18 20 8 26,9 50 Pieces 4251269316883 web link
12 36296.1 RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs RCL 0.5-1.5mm²|SKL 1.5-3 20 12 18 25 Pieces 4251269319655 web link
13 36296.2 RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs RCL 0.5-1.5mm²|MSKL 3-12 20 15 25,5 25 Pieces 4251269319662 web link
14 36297.1 RCL 0.5-1.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs RCL 1.0-2.5mm²|SKL 1.5-3 21 12 18 25 Pieces 4251269319655 web link
15 36297.2 RCL 0.5-1.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs RCL 1.0-2.5mm²|MSKL 3-12 21 15 26 25 Pieces 4251269319662 web link
16 36298.1 RCL 1.0-2.5mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs RCL 4-6mm²|SKL 1.5-3 24 12 19 25 Pieces 4251269319679 web link
17 36298.2 RCL 1.0-2.5mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs RCL 4-6mm²|MSKL 3-12 24 15 27 25 Pieces 4251269319686 web link
18 36653.1 RCL 4-6mm²|SKL 1.5-3 / EMC cable shield clamp mounted on ring cable lugs SK 3-8 18 14 26 25 Pieces 4251269319693 web link
19 36224 RCL 4-6mm²|MSKL 3-12 / EMC cable shield clamp mounted on ring cable lugs SK 4-13.5 20 20 31 25 Pieces 4251269319709 web link
20 37660.1 LFZ-M(45°)|MSKL 3-12 mmEMC shield clamps for direct mounting LFZ-M(45°)|MSKL 3-12 mm 10 Pieces 4251269320965 web link
21 37660.2 LFZ-M(45°)|MSKL 8-18 mmEMC shield clamps for direct mounting LFZ-M(45°)|MSKL 8-18 mm 10 Pieces 4251269320972 web link
22 37661.1 LFZ-M(90°)|MSKL 3-12 mmEMC shield clamps for direct mounting LFZ-M(90°)|MSKL 3-12 mm 10 Pieces 4251269321450 web link
23 37665.150 LF2Z-M|MSKL 3-12 mm EMC shield clamps for direct mounting LF2Z-M|MSKL 3-12 mm 10 Pieces 4251269320941 web link
24 37666.150 LF2Z-M|MSKL 8-18 mm EMC shield clamps for direct mounting LF2Z-M|MSKL 8-18 mm 10 Pieces 4251269320958 web link
25 36301.2 RCLZ-M 0.5-1.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs RCLZ-M 0.5-1.5mm²|MSKL 3-12 25 Pieces 26 36302.2 RCLZ-M 1.0-2.5mm²|MSKL 3-12 / EMC shield clamps on cable lugs RCLZ-M 1.0-2.5mm²|MSKL 3-12 25 Pieces 27 36303.2 RCLZ-M 4-6mm²|MSKL 3-12 / EMC shield clamps on cable lugs RCLZ-M 4-6mm²|MSKL 3-12 25 Pieces
Part Number
Description
Product name
Length
Width
Height
Packaging unit
Unit
EAN Code
Web Link