Selector | Part Number | Description | Product name | Length | Width | Height | Packaging unit | Unit | EAN Code | Web Link |
---|---|---|---|---|---|---|---|---|---|---|
1 | 42140 | KEL 16|6-E / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16|6-E | 120 | 84 | 17 | 1 | Piece | 4251269307690 | web link |
2 | 42140.200 | KEL 16|6-E V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16|6-E V2A | 120 | 84 | 17 | 1 | Piece | 4251269307706 | web link |
3 | 42141 | KEL 16|12-E / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16|12-E | 120 | 84 | 17 | 1 | Piece | 4251269307713 | web link |
4 | 42141.200 | KEL 16|12-E V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16|12-E V2A | 120 | 84 | 17 | 1 | Piece | 4251269307720 | web link |
5 | 42143 | KEL 16| 4-MT / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16| 4-MT | 120 | 110 | 17 | 1 | Piece | 4251269307737 | web link |
6 | 42143.200 | KEL 16| 4 - MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16| 4 - MT V2A | 120 | 102 | 17 | 1 | Piece | 4251269307744 | web link |
7 | 42144 | KEL 16|10-MT / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16|10-MT | 120 | 102 | 17 | 1 | Piece | 4251269307751 | web link |
8 | 42144.200 | KEL 16|10-MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16|10-MT V2A | 120 | 102 | 17 | 1 | Piece | 4251269307768 | web link |
9 | 42145 | KEL 16|16-MT / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16|16-MT | 120 | 102 | 17 | 1 | Piece | 4251269307775 | web link |
10 | 42145.200 | KEL 16|16-MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16|16-MT V2A | 120 | 102 | 17 | 1 | Piece | 4251269307782 | web link |
11 | 42147 | KEL 16|6-2MT / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16|6-2MT | 120 | 146 | 17 | 1 | Piece | 4251269307799 | web link |
12 | 42147.200 | KEL 16|6-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16|6-2MT V2A | 120 | 146 | 17 | 1 | Piece | 4251269307805 | web link |
13 | 42148 | KEL 16|12-2MT / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16|12-2MT | 120 | 146 | 17 | 1 | Piece | 4251269307812 | web link |
14 | 42148.200 | KEL 16|12-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16|12-2MT V2A | 120 | 146 | 17 | 1 | Piece | 4251269307829 | web link |
15 | 42149 | KEL 16|24-2MT / Extension of KEL 16 cable entry frame, split, IP54 | KEL 16|24-2MT | 120 | 146 | 17 | 1 | Piece | 4251269307836 | web link |
16 | 42149.200 | KEL 16|24-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws | KEL 16|24-2MT V2A | 120 | 146 | 17 | 1 | Piece | 4251269307843 | web link |
17 | 42162 | KEL 16|2 / Cable entry frame, centrally split, single row, IP54 | KEL 16|2 | 120 | 58 | 17 | 10 | Pieces | 4251269307850 | web link |
18 | 42162.200 | KEL 16|2 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | KEL 16|2 V2A | 120 | 58 | 17 | 10 | Pieces | 4251269307867 | web link |
19 | 42164 | KEL 16|4 / Cable entry frame, centrally split, single row, IP54 | KEL 16|4 | 120 | 58 | 17 | 10 | Pieces | 4251269307874 | web link |
20 | 42164.200 | KEL 16|4 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | KEL 16|4 V2A | 120 | 58 | 17 | 10 | Pieces | 4251269307881 | web link |
21 | 42165 | KEL 16|5 / Cable entry frame, centrally split, double row, IP54 | KEL 16|5 | 120 | 58 | 17 | 10 | Pieces | 4251269307898 | web link |
22 | 42165.200 | KEL 16|5 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL 16|5 V2A | 120 | 58 | 17 | 10 | Pieces | 4251269307904 | web link |
23 | 42168 | KEL 16|8 / Cable entry frame, centrally split, double row, IP54 | KEL 16|8 | 120 | 58 | 17 | 10 | Pieces | 4251269307911 | web link |
24 | 42168.200 | KEL 16|8 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL 16|8 V2A | 120 | 58 | 17 | 10 | Pieces | 4251269307928 | web link |
25 | 42204 | KEL-B4 / Cable entry frame, centrally split, double row, IP54 | KEL-B4 | 72 | 58 | 17 | 10 | Pieces | 4251269307935 | web link |
26 | 42204.200 | KEL-B4 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL-B4 V2A | 72 | 58 | 17 | 10 | Pieces | 4251269307942 | web link |
27 | 42206 | KEL-B1 / Cable entry frame, centrally split, single row, IP54 | KEL-B1 | 72 | 58 | 17 | 10 | Pieces | 4251269307959 | web link |
28 | 42206.200 | KEL-B1 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | KEL-B1 V2A | 72 | 58 | 17 | 10 | Pieces | 4251269307966 | web link |
29 | 42207 | KEL 24|9-E / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|9-E | 147 | 83 | 17 | 1 | Piece | 4251269307973 | web link |
30 | 42207.200 | KEL 24|9-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|9-E V2A | 147 | 83 | 17 | 1 | Piece | 4251269307980 | web link |
31 | 42208 | KEL 24|12-E / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|12-E | 147 | 83 | 17 | 1 | Piece | 4251269307997 | web link |
32 | 42208.200 | KEL 24|12-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|12-E V2A | 147 | 83 | 17 | 1 | Piece | 4251269308000 | web link |
33 | 42209 | KEL 24|15-E / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|15-E | 147 | 83 | 17 | 1 | Piece | 4251269308017 | web link |
34 | 42209.200 | KEL 24|15-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|15-E V2A | 147 | 83 | 17 | 1 | Piece | 4251269308024 | web link |
35 | 42212 | KEL 10|3 / Cable entry frame, centrally split, double row, IP54 | KEL 10|3 | 98 | 58 | 17 | 10 | Pieces | 4251269308031 | web link |
36 | 42212.200 | KEL 10|3 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL 10|3 V2A | 98 | 58 | 17 | 10 | Pieces | 4251269308048 | web link |
37 | 42216 | KEL 10|6 / Cable entry frame, centrally split, double row, IP54 | KEL 10|6 | 98 | 58 | 17 | 10 | Pieces | 4251269308055 | web link |
38 | 42216.200 | KEL 10|6 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL 10|6 V2A | 98 | 58 | 17 | 10 | Pieces | 4251269308062 | web link |
39 | 42221 | KEL 24|8-MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|8-MT | 147 | 102 | 17 | 1 | Piece | 4251269308079 | web link |
40 | 42221.200 | KEL 24|8-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|8-MT V2A | 147 | 102 | 17 | 1 | Piece | 4251269308086 | web link |
41 | 42222 | KEL 24|11-MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|11-MT | 147 | 102 | 17 | 1 | Piece | 4251269308093 | web link |
42 | 42222.200 | KEL 24|11-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|11-MT V2A | 147 | 102 | 17 | 1 | Piece | 4251269308109 | web link |
43 | 42223 | KEL 24|12-2MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|12-2MT | 147 | 146 | 17 | 1 | Piece | 4251269308116 | web link |
44 | 42223.200 | KEL 24|12-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|12-2MT V2A | 147 | 146 | 17 | 1 | Piece | 4251269308123 | web link |
45 | 42224 | KEL 24|17-MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|17-MT | 147 | 102 | 17 | 1 | Piece | 4251269308130 | web link |
46 | 42224.200 | KEL 24|17-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|17-MT V2A | 147 | 102 | 17 | 1 | Piece | 4251269308147 | web link |
47 | 42225 | KEL 24|14-MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|14-MT | 147 | 102 | 17 | 1 | Piece | 4251269308154 | web link |
48 | 42225.200 | KEL 24|14-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|14-MT V2A | 147 | 102 | 17 | 1 | Piece | 4251269308161 | web link |
49 | 42226 | KEL 24|21-2MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|21-2MT | 147 | 146 | 17 | 1 | Piece | 4251269308178 | web link |
50 | 42226.200 | KEL 24|21-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|21-2MT V2A | 147 | 146 | 17 | 1 | Piece | 4251269308185 | web link |
51 | 42227 | KEL 24|24-2MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|24-2MT | 147 | 146 | 17 | 1 | Piece | 4251269308192 | web link |
52 | 42227.200 | KEL 24|24-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|24-2MT V2A | 147 | 146 | 17 | 1 | Piece | 4251269308208 | web link |
53 | 42232 | KEL 24|20-MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|20-MT | 147 | 102 | 17 | 1 | Piece | 4251269308215 | web link |
54 | 42232.200 | KEL 24|20-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|20-MT V2A | 147 | 102 | 17 | 1 | Piece | 4251269308222 | web link |
55 | 42233 | KEL 24|27-2MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|27-2MT | 147 | 146 | 17 | 1 | Piece | 4251269308239 | web link |
56 | 42233.200 | KEL 24|27-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|27-2MT V2A | 147 | 146 | 17 | 1 | Piece | 4251269308246 | web link |
57 | 42234 | KEL 24|30-2MT / Extension of KEL 24 cable entry frame, split, IP54 | KEL 24|30-2MT | 147 | 146 | 17 | 1 | Piece | 4251269308253 | web link |
58 | 42234.200 | KEL 24|30-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws | KEL 24|30-2MT V2A | 147 | 146 | 17 | 1 | Piece | 4251269308260 | web link |
59 | 42241 | KEL 24|10 / Cable entry frame, centrally split, double row, IP54 | KEL 24|10 | 147 | 58 | 17 | 10 | Pieces | 4251269308277 | web link |
60 | 42241.200 | KEL 24|10 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL 24|10 V2A | 147 | 58 | 17 | 10 | Pieces | 4251269308284 | web link |
61 | 42244 | KEL 24|4 / Cable entry frame, centrally split, double row, IP54 | KEL 24|4 | 147 | 58 | 17 | 10 | Pieces | 4251269308291 | web link |
62 | 42244.200 | KEL 24|4 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL 24|4 V2A | 147 | 58 | 17 | 10 | Pieces | 4251269308307 | web link |
63 | 42247 | KEL 24|7 / Cable entry frame, centrally split, double row, IP54 | KEL 24|7 | 147 | 58 | 17 | 10 | Pieces | 4251269308314 | web link |
64 | 42247.200 | KEL 24|7 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws | KEL 24|7 V2A | 147 | 58 | 17 | 10 | Pieces | 4251269308321 | web link |
65 | 42248 | KEL 24|5 / Cable entry frame, centrally split, single row, IP54 | KEL 24|5 | 147 | 58 | 17 | 10 | Pieces | 4251269308338 | web link |
66 | 42248.200 | KEL 24|5 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws | KEL 24|5 V2A | 147 | 58 | 17 | 10 | Pieces | 4251269308345 | web link |
67 | 42249 | KEL-E2 / Cable entry frame, split, single row, IP54 | KEL-E2 | 72 | 39 | 17 | 10 | Pieces | 4251269308352 | web link |
68 | 42249.200 | KEL-E2 V2A / Cable entry frame, split, single row, IP54, V2A screws | KEL-E2 V2A | 72 | 39 | 17 | 10 | Pieces | 4251269308369 | web link |
69 | 42250 | KEL-E5 / Cable entry frame, split, single row, IP54 | KEL-E5 | 147 | 39 | 17 | 10 | Pieces | 4251269308376 | web link |
70 | 42250.200 | KEL-E5 V2A / Cable entry frame, split, single row, IP54, V2A screws | KEL-E5 V2A | 147 | 39 | 17 | 10 | Pieces | 4251269308383 | web link |
71 | 42258 | KEL-E3 / Cable entry frame, split, single row, IP54 | KEL-E3 | 98 | 39 | 17 | 10 | Pieces | 4251269308390 | web link |
72 | 42258.200 | KEL-E3 V2A / Cable entry frame, split, single row, IP54, V2A screws | KEL-E3 V2A | 98 | 39 | 17 | 10 | Pieces | 4251269308406 | web link |
73 | 42259 | KEL-E4 / Cable entry frame, split, single row, IP54 | KEL-E4 | 120 | 39 | 17 | 10 | Pieces | 4251269308413 | web link |
74 | 42259.200 | KEL-E4 V2A / Cable entry frame, split, single row, IP54, V2A screws | KEL-E4 V2A | 120 | 39 | 17 | 10 | Pieces | 4251269308420 | web link |
75 | 42350 | KEL-JUMBO 2 / Cable entry frame, split, for large cable diameters, IP54 | KEL-JUMBO 2 | 200 | 116 | 37 | 1 | Piece | 4251269308536 | web link |
76 | 42350.200 | KEL-JUMBO 2 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | KEL-JUMBO 2 V2A | 200 | 116 | 37 | 1 | Piece | 4251269308543 | web link |
77 | 42360 | KEL-JUMBO 1 / Cable entry frame, split, for large cable diameters, IP54 | KEL-JUMBO 1 | 110 | 116 | 37 | 1 | Piece | 4251269308550 | web link |
78 | 42360.200 | KEL-JUMBO 1 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | KEL-JUMBO 1 V2A | 110 | 116 | 37 | 1 | Piece | 4251269308567 | web link |
79 | 54162 | KEL-U 16|2 / Cable entry frame, split, single row, IP54 | KEL-U 16|2 | 120 | 58 | 17 | 10 | Pieces | 4251269315589 | web link |
80 | 54162.200 | KEL-U 16|2 V2A / Cable entry frame, split, single row, IP54, V2A screws | KEL-U 16|2 V2A | 120 | 58 | 17 | 10 | Pieces | 4251269315596 | web link |
81 | 54165 | KEL-U 16|5 / Cable entry frame, split, double row, IP54 | KEL-U 16|5 | 120 | 58 | 17 | 10 | Pieces | 4251269315602 | web link |
82 | 54165.200 | KEL-U 16|5 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U 16|5 V2A | 120 | 58 | 17 | 10 | Pieces | 4251269315619 | web link |
83 | 54168 | KEL-U 16|8 / Cable entry frame, split, double row, IP54 | KEL-U 16|8 | 120 | 58 | 17 | 10 | Pieces | 4251269315626 | web link |
84 | 54168.200 | KEL-U 16|8 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U 16|8 V2A | 120 | 58 | 17 | 10 | Pieces | 4251269315633 | web link |
85 | 54204 | KEL-U-B4 / Cable entry frame, split, double row, IP54 | KEL-U-B4 | 73 | 58 | 17 | 10 | Pieces | 4251269315640 | web link |
86 | 54204.200 | KEL-U-B4 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U-B4 V2A | 73 | 58 | 17 | 10 | Pieces | 4251269315657 | web link |
87 | 54206 | KEL-U-B1 / Cable entry frame, split, single row, IP54 | KEL-U-B1 | 73 | 58 | 17 | 10 | Pieces | 4251269315664 | web link |
88 | 54206.200 | KEL-U-B1 V2A / Cable entry frame, split, single row, IP54, V2A screws | KEL-U-B1 V2A | 73 | 58 | 17 | 10 | Pieces | 4251269315671 | web link |
89 | 54212 | KEL-U 10|3 / Cable entry frame, split, double row, IP54 | KEL-U 10|3 | 98 | 58 | 17 | 10 | Pieces | 4251269315688 | web link |
90 | 54212.200 | KEL-U 10|3 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U 10|3 V2A | 98 | 58 | 17 | 10 | Pieces | 4251269315695 | web link |
91 | 54216 | KEL-U 10|6 / Cable entry frame, split, double row, IP54 | KEL-U 10|6 | 98 | 58 | 17 | 10 | Pieces | 4251269315701 | web link |
92 | 54216.200 | KEL-U 10|6 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U 10|6 V2A | 98 | 58 | 17 | 10 | Pieces | 4251269315718 | web link |
93 | 54241 | KEL-U 24|10 / Cable entry frame, split, double row, IP54 | KEL-U 24|10 | 147 | 58 | 17 | 10 | Pieces | 4251269315725 | web link |
94 | 54241.200 | KEL-U 24|10 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U 24|10 V2A | 147 | 58 | 17 | 10 | Pieces | 4251269315732 | web link |
95 | 54244 | KEL-U 24|4 / Cable entry frame, split, double row, IP54 | KEL-U 24|4 | 147 | 58 | 17 | 10 | Pieces | 4251269315749 | web link |
96 | 54244.200 | KEL-U 24|4 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U 24|4 V2A | 147 | 58 | 17 | 10 | Pieces | 4251269315756 | web link |
97 | 54247 | KEL-U 24|7 / Cable entry frame, split, double row, IP54 | KEL-U 24|7 | 147 | 58 | 17 | 10 | Pieces | 4251269315763 | web link |
98 | 54247.200 | KEL-U 24|7 V2A / Cable entry frame, split, double row, IP54, V2A screws | KEL-U 24|7 V2A | 147 | 58 | 17 | 10 | Pieces | 4251269315770 | web link |
99 | 47200 | KEL 183|2 / Cable entry frame, split, for large cable diameters, IP54 | KEL 183|2 | 222 | 120 | 17 | 1 | Piece | 4251269311833 | web link |
100 | 47200.200 | KEL 183|2 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | KEL 183|2 V2A | 222 | 120 | 17 | 1 | Piece | 4251269311840 | web link |
101 | 47220 | KEL 183|5 / Cable entry frame, split, for large cable diameters, IP54 | KEL 183|5 | 222 | 120 | 17 | 1 | Piece | 4251269311857 | web link |
102 | 47220.200 | KEL 183|5 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | KEL 183|5 V2A | 222 | 120 | 17 | 1 | Piece | 4251269311864 | web link |
103 | 47240 | KEL 183|8 / Cable entry frame, split, for large cable diameters, IP54 | KEL 183|8 | 222 | 120 | 17 | 1 | Piece | 4251269311871 | web link |
104 | 47240.200 | KEL 183|8 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | KEL 183|8 V2A | 222 | 120 | 17 | 1 | Piece | 4251269311888 | web link |
105 | 47250 | KEL 183-E4 / Cable entry frame, split, for large cable diameters, IP54 | KEL 183-E4 | 222 | 79 | 17 | 1 | Piece | 4251269311895 | web link |
106 | 47250.200 | KEL 183-E4 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws | KEL 183-E4 V2A | 222 | 79 | 17 | 1 | Piece | 4251269311901 | web link |
107 | 47255 | KEL 183-E16 / Cable entry frame, split, high cable density, IP54 | KEL 183-E16 | 222 | 79 | 17 | 1 | Piece | 4251269311918 | web link |
108 | 47255.200 | KEL 183-E16 V2A / Cable entry frame, split, high cable density, IP54, V2A screws | KEL 183-E16 V2A | 222 | 79 | 17 | 1 | Piece | 4251269311925 | web link |
Cable entry frames, IP54
Manufacturer | icotek GmbH |
---|---|
Description | KEL-U-B4 V2A / Cable entry frame, split, double row, IP54, V2A screws |
Part Number | 54204.200 |
Part Number
Description
Product name
Length
Width
Height
Packaging unit
Unit
EAN Code
Web Link