Cable entry frames, IP54

Manufacturer icotek GmbH
Description KEL-U 16|8 V2A / Cable entry frame, split, double row, IP54, V2A screws
Part Number 54168.200
Product selection
Selector Part Number Description Product name Length Width Height Packaging unit Unit EAN Code Web Link
1 42140 KEL 16|6-E / Extension of KEL 16 cable entry frame, split, IP54 KEL 16|6-E 120 84 17 1 Piece 4251269307690 web link
2 42140.200 KEL 16|6-E V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16|6-E V2A 120 84 17 1 Piece 4251269307706 web link
3 42141 KEL 16|12-E / Extension of KEL 16 cable entry frame, split, IP54 KEL 16|12-E 120 84 17 1 Piece 4251269307713 web link
4 42141.200 KEL 16|12-E V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16|12-E V2A 120 84 17 1 Piece 4251269307720 web link
5 42143 KEL 16| 4-MT / Extension of KEL 16 cable entry frame, split, IP54 KEL 16| 4-MT 120 110 17 1 Piece 4251269307737 web link
6 42143.200 KEL 16| 4 - MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16| 4 - MT V2A 120 102 17 1 Piece 4251269307744 web link
7 42144 KEL 16|10-MT / Extension of KEL 16 cable entry frame, split, IP54 KEL 16|10-MT 120 102 17 1 Piece 4251269307751 web link
8 42144.200 KEL 16|10-MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16|10-MT V2A 120 102 17 1 Piece 4251269307768 web link
9 42145 KEL 16|16-MT / Extension of KEL 16 cable entry frame, split, IP54 KEL 16|16-MT 120 102 17 1 Piece 4251269307775 web link
10 42145.200 KEL 16|16-MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16|16-MT V2A 120 102 17 1 Piece 4251269307782 web link
11 42147 KEL 16|6-2MT / Extension of KEL 16 cable entry frame, split, IP54 KEL 16|6-2MT 120 146 17 1 Piece 4251269307799 web link
12 42147.200 KEL 16|6-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16|6-2MT V2A 120 146 17 1 Piece 4251269307805 web link
13 42148 KEL 16|12-2MT / Extension of KEL 16 cable entry frame, split, IP54 KEL 16|12-2MT 120 146 17 1 Piece 4251269307812 web link
14 42148.200 KEL 16|12-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16|12-2MT V2A 120 146 17 1 Piece 4251269307829 web link
15 42149 KEL 16|24-2MT / Extension of KEL 16 cable entry frame, split, IP54 KEL 16|24-2MT 120 146 17 1 Piece 4251269307836 web link
16 42149.200 KEL 16|24-2MT V2A / Extension of KEL 16 cable entry frame, split, IP54, V2A screws KEL 16|24-2MT V2A 120 146 17 1 Piece 4251269307843 web link
17 42162 KEL 16|2 / Cable entry frame, centrally split, single row, IP54 KEL 16|2 120 58 17 10 Pieces 4251269307850 web link
18 42162.200 KEL 16|2 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws KEL 16|2 V2A 120 58 17 10 Pieces 4251269307867 web link
19 42164 KEL 16|4 / Cable entry frame, centrally split, single row, IP54 KEL 16|4 120 58 17 10 Pieces 4251269307874 web link
20 42164.200 KEL 16|4 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws KEL 16|4 V2A 120 58 17 10 Pieces 4251269307881 web link
21 42165 KEL 16|5 / Cable entry frame, centrally split, double row, IP54 KEL 16|5 120 58 17 10 Pieces 4251269307898 web link
22 42165.200 KEL 16|5 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL 16|5 V2A 120 58 17 10 Pieces 4251269307904 web link
23 42168 KEL 16|8 / Cable entry frame, centrally split, double row, IP54 KEL 16|8 120 58 17 10 Pieces 4251269307911 web link
24 42168.200 KEL 16|8 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL 16|8 V2A 120 58 17 10 Pieces 4251269307928 web link
25 42204 KEL-B4 / Cable entry frame, centrally split, double row, IP54 KEL-B4 72 58 17 10 Pieces 4251269307935 web link
26 42204.200 KEL-B4 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL-B4 V2A 72 58 17 10 Pieces 4251269307942 web link
27 42206 KEL-B1 / Cable entry frame, centrally split, single row, IP54 KEL-B1 72 58 17 10 Pieces 4251269307959 web link
28 42206.200 KEL-B1 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws KEL-B1 V2A 72 58 17 10 Pieces 4251269307966 web link
29 42207 KEL 24|9-E / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|9-E 147 83 17 1 Piece 4251269307973 web link
30 42207.200 KEL 24|9-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|9-E V2A 147 83 17 1 Piece 4251269307980 web link
31 42208 KEL 24|12-E / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|12-E 147 83 17 1 Piece 4251269307997 web link
32 42208.200 KEL 24|12-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|12-E V2A 147 83 17 1 Piece 4251269308000 web link
33 42209 KEL 24|15-E / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|15-E 147 83 17 1 Piece 4251269308017 web link
34 42209.200 KEL 24|15-E V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|15-E V2A 147 83 17 1 Piece 4251269308024 web link
35 42212 KEL 10|3 / Cable entry frame, centrally split, double row, IP54 KEL 10|3 98 58 17 10 Pieces 4251269308031 web link
36 42212.200 KEL 10|3 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL 10|3 V2A 98 58 17 10 Pieces 4251269308048 web link
37 42216 KEL 10|6 / Cable entry frame, centrally split, double row, IP54 KEL 10|6 98 58 17 10 Pieces 4251269308055 web link
38 42216.200 KEL 10|6 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL 10|6 V2A 98 58 17 10 Pieces 4251269308062 web link
39 42221 KEL 24|8-MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|8-MT 147 102 17 1 Piece 4251269308079 web link
40 42221.200 KEL 24|8-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|8-MT V2A 147 102 17 1 Piece 4251269308086 web link
41 42222 KEL 24|11-MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|11-MT 147 102 17 1 Piece 4251269308093 web link
42 42222.200 KEL 24|11-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|11-MT V2A 147 102 17 1 Piece 4251269308109 web link
43 42223 KEL 24|12-2MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|12-2MT 147 146 17 1 Piece 4251269308116 web link
44 42223.200 KEL 24|12-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|12-2MT V2A 147 146 17 1 Piece 4251269308123 web link
45 42224 KEL 24|17-MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|17-MT 147 102 17 1 Piece 4251269308130 web link
46 42224.200 KEL 24|17-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|17-MT V2A 147 102 17 1 Piece 4251269308147 web link
47 42225 KEL 24|14-MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|14-MT 147 102 17 1 Piece 4251269308154 web link
48 42225.200 KEL 24|14-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|14-MT V2A 147 102 17 1 Piece 4251269308161 web link
49 42226 KEL 24|21-2MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|21-2MT 147 146 17 1 Piece 4251269308178 web link
50 42226.200 KEL 24|21-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|21-2MT V2A 147 146 17 1 Piece 4251269308185 web link
51 42227 KEL 24|24-2MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|24-2MT 147 146 17 1 Piece 4251269308192 web link
52 42227.200 KEL 24|24-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|24-2MT V2A 147 146 17 1 Piece 4251269308208 web link
53 42232 KEL 24|20-MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|20-MT 147 102 17 1 Piece 4251269308215 web link
54 42232.200 KEL 24|20-MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|20-MT V2A 147 102 17 1 Piece 4251269308222 web link
55 42233 KEL 24|27-2MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|27-2MT 147 146 17 1 Piece 4251269308239 web link
56 42233.200 KEL 24|27-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|27-2MT V2A 147 146 17 1 Piece 4251269308246 web link
57 42234 KEL 24|30-2MT / Extension of KEL 24 cable entry frame, split, IP54 KEL 24|30-2MT 147 146 17 1 Piece 4251269308253 web link
58 42234.200 KEL 24|30-2MT V2A / Extension of KEL 24 cable entry frame, split, IP54, V2A screws KEL 24|30-2MT V2A 147 146 17 1 Piece 4251269308260 web link
59 42241 KEL 24|10 / Cable entry frame, centrally split, double row, IP54 KEL 24|10 147 58 17 10 Pieces 4251269308277 web link
60 42241.200 KEL 24|10 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL 24|10 V2A 147 58 17 10 Pieces 4251269308284 web link
61 42244 KEL 24|4 / Cable entry frame, centrally split, double row, IP54 KEL 24|4 147 58 17 10 Pieces 4251269308291 web link
62 42244.200 KEL 24|4 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL 24|4 V2A 147 58 17 10 Pieces 4251269308307 web link
63 42247 KEL 24|7 / Cable entry frame, centrally split, double row, IP54 KEL 24|7 147 58 17 10 Pieces 4251269308314 web link
64 42247.200 KEL 24|7 V2A / Cable entry frame, centrally split, double row, IP54, V2A screws KEL 24|7 V2A 147 58 17 10 Pieces 4251269308321 web link
65 42248 KEL 24|5 / Cable entry frame, centrally split, single row, IP54 KEL 24|5 147 58 17 10 Pieces 4251269308338 web link
66 42248.200 KEL 24|5 V2A / Cable entry frame, centrally split, single row, IP54, V2A screws KEL 24|5 V2A 147 58 17 10 Pieces 4251269308345 web link
67 42249 KEL-E2 / Cable entry frame, split, single row, IP54 KEL-E2 72 39 17 10 Pieces 4251269308352 web link
68 42249.200 KEL-E2 V2A / Cable entry frame, split, single row, IP54, V2A screws KEL-E2 V2A 72 39 17 10 Pieces 4251269308369 web link
69 42250 KEL-E5 / Cable entry frame, split, single row, IP54 KEL-E5 147 39 17 10 Pieces 4251269308376 web link
70 42250.200 KEL-E5 V2A / Cable entry frame, split, single row, IP54, V2A screws KEL-E5 V2A 147 39 17 10 Pieces 4251269308383 web link
71 42258 KEL-E3 / Cable entry frame, split, single row, IP54 KEL-E3 98 39 17 10 Pieces 4251269308390 web link
72 42258.200 KEL-E3 V2A / Cable entry frame, split, single row, IP54, V2A screws KEL-E3 V2A 98 39 17 10 Pieces 4251269308406 web link
73 42259 KEL-E4 / Cable entry frame, split, single row, IP54 KEL-E4 120 39 17 10 Pieces 4251269308413 web link
74 42259.200 KEL-E4 V2A / Cable entry frame, split, single row, IP54, V2A screws KEL-E4 V2A 120 39 17 10 Pieces 4251269308420 web link
75 42350 KEL-JUMBO 2 / Cable entry frame, split, for large cable diameters, IP54 KEL-JUMBO 2 200 116 37 1 Piece 4251269308536 web link
76 42350.200 KEL-JUMBO 2 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws KEL-JUMBO 2 V2A 200 116 37 1 Piece 4251269308543 web link
77 42360 KEL-JUMBO 1 / Cable entry frame, split, for large cable diameters, IP54 KEL-JUMBO 1 110 116 37 1 Piece 4251269308550 web link
78 42360.200 KEL-JUMBO 1 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws KEL-JUMBO 1 V2A 110 116 37 1 Piece 4251269308567 web link
79 54162 KEL-U 16|2 / Cable entry frame, split, single row, IP54 KEL-U 16|2 120 58 17 10 Pieces 4251269315589 web link
80 54162.200 KEL-U 16|2 V2A / Cable entry frame, split, single row, IP54, V2A screws KEL-U 16|2 V2A 120 58 17 10 Pieces 4251269315596 web link
81 54165 KEL-U 16|5 / Cable entry frame, split, double row, IP54 KEL-U 16|5 120 58 17 10 Pieces 4251269315602 web link
82 54165.200 KEL-U 16|5 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U 16|5 V2A 120 58 17 10 Pieces 4251269315619 web link
83 54168 KEL-U 16|8 / Cable entry frame, split, double row, IP54 KEL-U 16|8 120 58 17 10 Pieces 4251269315626 web link
84 54168.200 KEL-U 16|8 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U 16|8 V2A 120 58 17 10 Pieces 4251269315633 web link
85 54204 KEL-U-B4 / Cable entry frame, split, double row, IP54 KEL-U-B4 73 58 17 10 Pieces 4251269315640 web link
86 54204.200 KEL-U-B4 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U-B4 V2A 73 58 17 10 Pieces 4251269315657 web link
87 54206 KEL-U-B1 / Cable entry frame, split, single row, IP54 KEL-U-B1 73 58 17 10 Pieces 4251269315664 web link
88 54206.200 KEL-U-B1 V2A / Cable entry frame, split, single row, IP54, V2A screws KEL-U-B1 V2A 73 58 17 10 Pieces 4251269315671 web link
89 54212 KEL-U 10|3 / Cable entry frame, split, double row, IP54 KEL-U 10|3 98 58 17 10 Pieces 4251269315688 web link
90 54212.200 KEL-U 10|3 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U 10|3 V2A 98 58 17 10 Pieces 4251269315695 web link
91 54216 KEL-U 10|6 / Cable entry frame, split, double row, IP54 KEL-U 10|6 98 58 17 10 Pieces 4251269315701 web link
92 54216.200 KEL-U 10|6 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U 10|6 V2A 98 58 17 10 Pieces 4251269315718 web link
93 54241 KEL-U 24|10 / Cable entry frame, split, double row, IP54 KEL-U 24|10 147 58 17 10 Pieces 4251269315725 web link
94 54241.200 KEL-U 24|10 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U 24|10 V2A 147 58 17 10 Pieces 4251269315732 web link
95 54244 KEL-U 24|4 / Cable entry frame, split, double row, IP54 KEL-U 24|4 147 58 17 10 Pieces 4251269315749 web link
96 54244.200 KEL-U 24|4 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U 24|4 V2A 147 58 17 10 Pieces 4251269315756 web link
97 54247 KEL-U 24|7 / Cable entry frame, split, double row, IP54 KEL-U 24|7 147 58 17 10 Pieces 4251269315763 web link
98 54247.200 KEL-U 24|7 V2A / Cable entry frame, split, double row, IP54, V2A screws KEL-U 24|7 V2A 147 58 17 10 Pieces 4251269315770 web link
99 47200 KEL 183|2 / Cable entry frame, split, for large cable diameters, IP54 KEL 183|2 222 120 17 1 Piece 4251269311833 web link
100 47200.200 KEL 183|2 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws KEL 183|2 V2A 222 120 17 1 Piece 4251269311840 web link
101 47220 KEL 183|5 / Cable entry frame, split, for large cable diameters, IP54 KEL 183|5 222 120 17 1 Piece 4251269311857 web link
102 47220.200 KEL 183|5 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws KEL 183|5 V2A 222 120 17 1 Piece 4251269311864 web link
103 47240 KEL 183|8 / Cable entry frame, split, for large cable diameters, IP54 KEL 183|8 222 120 17 1 Piece 4251269311871 web link
104 47240.200 KEL 183|8 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws KEL 183|8 V2A 222 120 17 1 Piece 4251269311888 web link
105 47250 KEL 183-E4 / Cable entry frame, split, for large cable diameters, IP54 KEL 183-E4 222 79 17 1 Piece 4251269311895 web link
106 47250.200 KEL 183-E4 V2A / Cable entry frame, split, for large cable diameters, IP54, V2A screws KEL 183-E4 V2A 222 79 17 1 Piece 4251269311901 web link
107 47255 KEL 183-E16 / Cable entry frame, split, high cable density, IP54 KEL 183-E16 222 79 17 1 Piece 4251269311918 web link
108 47255.200 KEL 183-E16 V2A / Cable entry frame, split, high cable density, IP54, V2A screws KEL 183-E16 V2A 222 79 17 1 Piece 4251269311925 web link
Part Number
Description
Product name
Length
Width
Height
Packaging unit
Unit
EAN Code
Web Link
Contact the supplier
icotek GmbH
icotek GmbH