RCLZ-M
EMC cable shield clamps for PE conductors
| Manufacturer | icotek GmbH & Co. KG |
|---|---|
| Description | RCLZ-M 4-6 mm²|MSKL 3-12 |
| Manufacturer Part Number | 36303.2 |
| Product Page | https://www.icotek.com/en/products/emc-cable-shield-clamps/rcl?tab=6458#variant-5051 |
| Mounting type | Clamping |
| Material | Spring steel, zinc plated |
| Length | 49.5 mm |
| Width | 15 mm |
|---|---|
| Height | 27 mm |
| For max. number of cables | 1 |
| No. of shield clamps | 1 |
| Min. shield diam. | 3 mm |
| Max. shield diam. | 12 mm |
CAD models
Please select
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Product Description
EMC shield clamps are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields. The shield clamps are mounted on ring cable lugs which can be crimped on PE conductors.
The RCLZ-M shield clamps allow a secure fixing of the cable with cable ties.
The size of the ring cable lug diameter is shown by differing colours:
Red: 0.5 - 1.5 mm²
Blue: 1.0 - 2.5 mm²
Yellow: 4 - 6 mm²
Documentation
Contact the supplier
icotek GmbH & Co. KG
-
icotek GmbH & Co. KG
icotek GmbH & Co. KG
Bischof-von-Lipp-Str. 1
73569 Eschach
Germany
www.icotek.com
info@icotek.com
























