icotek GmbH
By icotek GmbH

Adapter System IMAS CONNECT

Manufacturer icotek GmbH
Description AT-M 25 x 1.0Adapter grommet with metric inner thread
Part Number 39949
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Artiklename Länge Breite Höhe Verpackungseinheit Einheit EAN Code Web Link
1 1 39946 AT-M 12 x 1.0Adapter grommet with metric inner thread AT-M 12 x 1.0 19 41,5 42 10 Pieces 4251269320897 web link
2 9 39947 AT-M 16 x 1.0Adapter grommet with metric inner thread AT-M 16 x 1.5 19 41,5 42 10 Pieces web link
3 10 39948 AT-M 20 x 1.0Adapter grommet with metric inner thread AT-M 20 x 1.5 19 41,5 42 10 Pieces web link
4 11 39949 AT-M 25 x 1.0Adapter grommet with metric inner thread AT-M 25 x 1.5 19 41,5 42 10 Pieces web link
5 12 39950 AT-B Adapter grommet blind AT-B 19 41,5 42 10 Pieces web link
6 13 39952 AT-KSAdapter grommet Keystone AT-KS 19 41,5 42 10 Pieces 4251269321481 web link
7 14 39953 AT-K-M M5 × 0.5 / Adapter grommet with metric inner thread AT-K-M M5 × 0.5 21 21 19 5 Pieces web link
8 15 39954 AT-K-M M8 × 1.0 / Adapter grommet with metric inner thread AT-K-M M8 × 1.0 21 21 19 5 Pieces web link
9 16 39955 AT-K-M M12 × 1.0 / Adapter grommet with metric inner thread AT-K-M M12 × 1.0 21 21 19 5 Pieces web link
10 2 39956 AT-K-M M12 × 1.5 / Adapter grommet with metric inner thread AT-K-M M12 × 1.5 21 21 19 5 Pieces web link
11 3 39957 AT-K-M M16 × 1.5 / Adapter grommet with metric inner thread AT-K-M M16 × 1.5 30 21 21 5 Pieces 4251269322358 web link
12 4 39965 AT-FL adapter grommets, based on KT large, for M23 square flange / IP65 AT-FL-M23 42 41.5 19 5 Pieces 4251269323768 web link
13 5 39966 AT-M | AT-K-M | AT-K-Z adapter grommets, with inner thread M5 - M25 & 1/4" - 1/8" / IP65/IP66 AT-K-M M8 × 0.5 21 21 19 5 Pieces 4251269323812 web link
14 6 39963 AT-M | AT-K-M | AT-K-Z adapter grommets, with inner thread M5 - M25 & 1/4" - 1/8" / IP65/IP66 AT-K-M M8 × 0.5 21 21 19 5 Pieces 4251269323041 web link
15 7 39964 AT-M | AT-K-M | AT-K-Z adapter grommets, with inner thread M5 - M25 & 1/4" - 1/8" / IP65/IP66 AT-K-M M8 × 0.5 21 21 19 5 Pieces 4251269323058 web link
16 8 39961 AT-PP adapter grommets, based on KT large, for PushPull connection technology / IP65 AT-PP 42 41.5 19 5 Pieces 4251269322570 web link

Contact the supplier

icotek GmbH

icotek GmbH

Google Map