1 |
1 |
42320 |
KEL-FG-A10 / 90° cable entry flange enclosure, split, double row, IP54 |
product page |
KEL-FG-A10 |
147 |
80 |
57 |
1 |
piece |
4251269308437 |
2 |
9 |
42320.200 |
KEL-FG-A10 V2A / 90° cable entry flange enclosure, split, double row, IP54, V2A screws |
product page |
KEL-FG-A10 V2A |
147 |
80 |
57 |
1 |
piece |
4251269308444 |
3 |
10 |
42322 |
KEL-FG-A7 / 90° cable entry flange enclosure, split, double row, IP54 |
product page |
KEL-FG-A7 |
147 |
80 |
57 |
1 |
piece |
4251269308451 |
4 |
11 |
42322.200 |
KEL-FG A7 V2A / 90° cable entry flange enclosure, split, double row, IP54, V2A screws |
product page |
KEL-FG A7 V2A |
147 |
80 |
57 |
1 |
piece |
4251269308468 |
5 |
12 |
42324 |
KEL-FG-A4 / 90° cable entry flange enclosure, split, double row, IP54 |
product page |
KEL-FG-A4 |
147 |
80 |
57 |
1 |
piece |
4251269308475 |
6 |
13 |
42324.200 |
KEL-FG-A4 V2A / 90° cable entry flange enclosure, split, double row, IP54, V2A screws |
product page |
KEL-FG-A4 V2A |
147 |
80 |
57 |
1 |
piece |
4251269308482 |
7 |
14 |
42330 |
KEL-FG-B4 / 90° cable entry flange enclosure, split, double row, IP54 |
product page |
KEL-FG-B4 |
79 |
80 |
57 |
1 |
piece |
4251269308499 |
8 |
15 |
42330.200 |
KEL-FG-B4 V2A / 90° cable entry flange enclosure, split, double row, IP54, V2A screws |
product page |
KEL-FG-B4 V2A |
79 |
80 |
57 |
1 |
piece |
4251269308505 |
9 |
16 |
42332 |
KEL-FG-B1 / 90° cable entry flange enclosure, split, single row, IP54 |
product page |
KEL-FG-B1 |
79 |
80 |
57 |
1 |
piece |
4251269308512 |
10 |
2 |
42332.200 |
KEL-FG-B1 V2A / 90° cable entry flange enclosure, split, single row, IP54, V2A screws |
product page |
KEL-FG-B1 V2A |
79 |
80 |
57 |
1 |
piece |
4251269308529 |
11 |
3 |
42333 |
KEL-FG-E2 / 90° cable entry flange enclosure, split, single row, IP54 |
product page |
KEL-FG-E2 |
|
|
|
|
|
|
12 |
4 |
42333.200 |
KEL-FG-E2 V2A / 90° cable entry flange enclosure, split, single row, IP54, V2A screws |
product page |
KEL-FG-E2 V2A |
|
|
|
|
|
|
13 |
5 |
42334 |
KEL-FG-E3 / 90° cable entry flange enclosure, split, single row, IP54 |
product page |
KEL-FG-E3 |
|
|
|
|
|
|
14 |
6 |
42334.200 |
KEL-FG-E3 V2A / 90° cable entry flange enclosure, split, single row, IP54, V2A screws |
product page |
KEL-FG-E3 V2A |
|
|
|
|
|
|
15 |
7 |
42336 |
KEL-FG-E5 / 90° cable entry flange enclosure, split, single row, IP54 |
product page |
KEL-FG-E5 |
|
|
|
|
|
|
16 |
8 |
42336.200 |
KEL-FG-E5 V2A / 90° cable entry flange enclosure, split, single row, IP54, V2A screws |
product page |
KEL-FG-E5 V2A |
|
|
|
|
|
|