HPS International
HPS International

Hydraulic cylinder, double acting, VXP serie, type 4L

Double acting hydraulic cylinders series VXP, ISO seals, Working pressure : 300 Bar, Bores Ø25 ... 125 mm

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : VXP 25 ML 1 N 5 S 4 L L1
Part number VXP 25 ML 1 N 5 S 4 L L1
Bore 25 mm
Rod diameter 16 mm
Fluid connection R7
Fixing ML longitudinal mounting plan, 4L mounting type
Rod end Threaded
Seal Normal seals, + 80° max
Operating mode Without cushioning
Rod Type Single rod
Sensor Without
Max working pressure 300 bar
Omniclass number C23.100.T10
CADモデル
シェアする
このソフトウェアがインストールされていることを確認してください。

製品セレクション

Index Selector Ø Bore (mm) Ø Rod (mm) A (mm) H (mm)
1 1 25 16 68 45
2 2 32 18 82 55
3 3 40 22 105 65
4 4 50 28 115 75
5 5 63 36 130 95
6 6 80 45 155 120
7 7 100 56 190 150
8 8 125 70 225 180
Rod end
Seal class
Function mode
Rod
Stroke (mm)
Rod extension (mm)
Magnetic sensor
Without
Purges
Without
Counterbores
Tappings handling
Without

ドキュメンテーション

サプライヤーに問い合わせる

HPS International

HPS International

HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders

Google Map