Hydraulic cylinder, double acting, HVB series - Basic cylinder
Double acting hydraulic cylinders, Series HVB, Standard CNOMO 05.07.65 to 05.07.70, Working pressure : 200 Bar, Bores Ø25 ... 125 mm
Manufacturer | HPS International |
---|---|
Standard | CNOMO 05-07-65, CNOMO 05-07-66, CNOMO 05-07-67, CNOMO 05-07-68, CNOMO 05-07-69, CNOMO 05-07-70 |
Description | Hydraulic cylinder, double acting, HVB series, basic cylinder, Single rod, bore Ø 25 mm, stroke 5 mm, end with Male thread, Normal seals, + 80°C max |
Part number | HVB S 02 A 1 H |
Bore | 25 mm |
Rod diameter | 16 mm |
Fluid connection | G 1/8 inch |
Fixing | Bare cylinder |
---|---|
Rod end | Male thread |
Seal | Normal seals, + 80°C max |
Rod Type | Single rod |
Sensor | Without |
Max working pressure | 200 bar |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Rod option
Stroke (mm)
Rod end
Sealing
Representation of the stroke position (mm)
Magnetic sensor
Without
Documentation
Contact the supplier

HPS International
HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
-
HPS International
HPS International
62 chemin de la chapelle Saint Antoine
95300 Ennery
France
www.hpsinternational.com
hps@hpsinternational.com